D3873TAB S-10IN

D3873K10 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: D
  • Chain Number: 3873TAB
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 10 in
  • Chain Width (Metric): 254 mm
  • Curve Retention Type: TAB
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
D3873TAB 10 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Gray Plain Acetal Material