CU355 3 7/16 CARTRIDGE BALL

CU355 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 8.3750 in
  • (B)Cartridge Housing Width: 3 9/16 in
  • (D)Length Through Bore: 4 15/16 in
  • (M)Locking Collar Outside Diameter: 6 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 29/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 3 9/32 in
  • (Y)Housing Thickness: 1 in
  • Available End Cap: U3566C
  • C Basic Dynamic Load Rating: 35070 lbf
  • Co Basic Static Load Rating: 24100 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3100 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG355L
  • Setscrew Torque (in-lbs): 1225-1350
  • Shaft Diameter: 3 7/16 in
  • Shaft Locking Collar Kit: U3565S
  • Size Code: 356
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0818
  • Vibration Frequency Outer Ring Defect: 0.0315
  • Vibration Frequency Roller Spin: 0.0348
3 7/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal