CU351 3 3/16 CARTRIDGE BALL

CU351 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 7.5940 in
  • (B)Cartridge Housing Width: 3 3/16 in
  • (D)Length Through Bore: 4 13/32 in
  • (M)Locking Collar Outside Diameter: 5 11/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 19/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 3 in
  • (Y)Housing Thickness: 1 in
  • Available End Cap: U3516C
  • C Basic Dynamic Load Rating: 28990 lbf
  • Co Basic Static Load Rating: 19500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG351L
  • Setscrew Torque (in-lbs): 1225-1350
  • Shaft Diameter: 3 3/16 in
  • Shaft Locking Collar Kit: U3515S
  • Size Code: 351
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0818
  • Vibration Frequency Outer Ring Defect: 0.0515
  • Vibration Frequency Roller Spin: 0.0345
3 3/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Fixed Cartridge Block, Setscrew Locking, Clearance Seal