CU343 2 11/16 CARTRIDGE BALL

CU343 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 6.5620 in
  • (B)Cartridge Housing Width: 2 3/4 in
  • (D)Length Through Bore: 3 13/16 in
  • (M)Locking Collar Outside Diameter: 4 3/4 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 1/4 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 5/8 in
  • (Y)Housing Thickness: 13/16 in
  • Available End Cap: U3446C
  • C Basic Dynamic Load Rating: 23420 lbf
  • Co Basic Static Load Rating: 15300 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG343L
  • Setscrew Torque (in-lbs): 620-680
  • Shaft Diameter: 2 11/16 in
  • Shaft Locking Collar Kit: U3445S
  • Size Code: 344
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0820
  • Vibration Frequency Outer Ring Defect: 0.0513
  • Vibration Frequency Roller Spin: 0.0342
2 11/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal