CU331 1 15/16 CARTRIDGE BALL
CU331 MFG #: Link-Belt
Out of Stock
- (A)Outside Diameter: 5.0000 in
- (B)Cartridge Housing Width: 2 1/32 in
- (D)Length Through Bore: 2 13/16 in
- (M)Locking Collar Outside Diameter: 3 7/16 in
- (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 43/64 in
- (W)Distance from Bearing Centerline to Cap Face: 1 31/32 in
- (Y)Housing Thickness: 19/32 in
- Available End Cap: U3316C
- C Basic Dynamic Load Rating: 13900 lbf
- Co Basic Static Load Rating: 8500 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Temperature (°F (°C)): 225 (107)
- Replacement Insert: UG331L
- Setscrew Torque (in-lbs): 290-325
- Shaft Diameter: 1 15/16 in
- Shaft Locking Collar Kit: U3315S
- Size Code: 331
- Vibration Frequency Fundamental Train: 0.0063
- Vibration Frequency Inner Ring Defect: 0.0825
- Vibration Frequency Outer Ring Defect: 0.0508
- Vibration Frequency Roller Spin: 0.0330
1 15/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Fixed Cartridge Block, Setscrew Locking, Clearance Seal