CU328 1 3/4 CARTRIDGE BALL
CU328 MFG #: Link-Belt
Out of Stock
- (A)Outside Diameter: 4.5940 in
- (B)Cartridge Housing Width: 1 27/32 in
- (D)Length Through Bore: 2 19/32 in
- (M)Locking Collar Outside Diameter: 3 1/4 in
- (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 35/64 in
- (W)Distance from Bearing Centerline to Cap Face: 1 27/32 in
- (Y)Housing Thickness: 9/16 in
- Available End Cap: U3286C
- C Basic Dynamic Load Rating: 11870 lbf
- Co Basic Static Load Rating: 7110 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Temperature (°F (°C)): 225 (107)
- Replacement Insert: UG328L
- Setscrew Torque (in-lbs): 290-325
- Shaft Diameter: 1 3/4 in
- Shaft Locking Collar Kit: U3285S
- Size Code: 328
- Vibration Frequency Fundamental Train: 0.0063
- Vibration Frequency Inner Ring Defect: 0.0827
- Vibration Frequency Outer Ring Defect: 0.0507
- Vibration Frequency Roller Spin: 0.0327
1 3/4" Mounted Ball Bearing, Heavy Duty, Formed Steel Fixed Cartridge Block, Setscrew Locking, Clearance Seal