CU324 1 1/2 CARTRIDGE BALL

CU324 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 4.1880 in
  • (B)Cartridge Housing Width: 1 21/32 in
  • (D)Length Through Bore: 2 5/16 in
  • (M)Locking Collar Outside Diameter: 3 1/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 25/64 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 39/64 in
  • (Y)Housing Thickness: 9/16 in
  • Available End Cap: U3256C
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG324L
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 1/2 in
  • Shaft Locking Collar Kit: U3255S
  • Size Code: 324
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0822
  • Vibration Frequency Outer Ring Defect: 0.0512
  • Vibration Frequency Roller Spin: 0.0340
1 1/2" Mounted Ball Bearing, Heavy Duty, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal