CU319 1 3/16 CARTRIDGE BALL

CU319 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 3.4380 in
  • (B)Cartridge Housing Width: 1 3/8 in
  • (D)Length Through Bore: 1 59/64 in
  • (M)Locking Collar Outside Diameter: 2 5/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 9/64 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 13/32 in
  • (Y)Housing Thickness: 13/32 in
  • Available End Cap: U3196C
  • C Basic Dynamic Load Rating: 6320 lbf
  • Co Basic Static Load Rating: 3530 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG319L
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 3/16 in
  • Shaft Locking Collar Kit: U3195S
  • Size Code: 319
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0827
  • Vibration Frequency Outer Ring Defect: 0.0507
  • Vibration Frequency Roller Spin: 0.0325
1 3/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal