CU314 7/8 CARTRIDGE BALL

CU314 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 3.0000 in
  • (B)Cartridge Housing Width: 1 1/4 in
  • (D)Length Through Bore: 1 43/64 in
  • (M)Locking Collar Outside Diameter: 2 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 63/64 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 15/64 in
  • (Y)Housing Thickness: 3/8 in
  • Available End Cap: U3166C
  • C Basic Dynamic Load Rating: 4810 lbf
  • Co Basic Static Load Rating: 2450 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 9350 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG314L
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 7/8 in
  • Shaft Locking Collar Kit: U3165S
  • Size Code: 316
  • Total Amount of Axial Expansion: 3/16 in
  • Vibration Frequency Fundamental Train: 0.0062
  • Vibration Frequency Inner Ring Defect: 0.0732
  • Vibration Frequency Outer Ring Defect: 0.0435
  • Vibration Frequency Roller Spin: 0.0305
7/8" Mounted Ball Bearing, Heavy Duty, Formed Steel Fixed Cartridge Block, Setscrew Locking, Clearance Seal