CSEB22647E7 2 15/16 CARTRIDGE RLR BRG

CSEB22647E7 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 5.4040 in
  • (B)Cartridge Length: 3 1/8 in
  • (D)Length Through Bore: 3.86 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 3 7/8 in
  • (M)Locking Collar Outside Diameter: 4 5/32 in
  • (M)Locknut Outside Diameter: 4 5/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 55/64 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 19/64 in
  • Adapter Assembly: SNW647
  • C Basic Dynamic Load Rating: 51100 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1150 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B448E7S
  • Shaft Diameter: 2 15/16 in
  • Size Code: B647
  • Type of Seal: Triple Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 15/16" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Adapter Mounted, Triple Lip Contact Seal