CSEB22635H 2 3/16 CARTRIDGE RLR BRG

CSEB22635H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 4.2270 in
  • (B)Cartridge Length: 2 1/2 in
  • (D)Length Through Bore: 3.16 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 3 5/32 in
  • (M)Locking Collar Outside Diameter: 3 5/32 in
  • (M)Locknut Outside Diameter: 3 5/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 5/8 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 29/32 in
  • Adapter Assembly: SNW635
  • C Basic Dynamic Load Rating: 26400 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2500 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B436HS
  • Shaft Diameter: 2 3/16 in
  • Size Code: B635
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
2 3/16" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Adapter Mounted, Clearance Seal