CSEB22564H 4 CARTRIDGE RLR BRG
CSEB22564H MFG #: Link-Belt
Out of Stock
- (A)Outside Diameter: 7.3750 in
- (B)Cartridge Length: 4 in
- (D)Length Through Bore: 6 1/8 in
- (L)Distance from Cartridge End to Inner Ring Long Hub Face: 6 1/8 in
- (M)Locking Collar Outside Diameter: 5 5/8 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/16 in
- (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 3 1/16 in
- C Basic Dynamic Load Rating: 96500 lbf
- Co Basic Static Load Rating: 137000 lbf
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1400 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Replacement Seal Kit: B464HS
- Setscrew Torque (in-lbs): 1150
- Shaft Diameter: 4 in
- Shaft Locking Collar Kit: B464SC (qty 2)
- Size Code: B564
- Type of Seal: Clearance Seal
- Vibration Frequency Fundamental Train: 0.0070
- Vibration Frequency Inner Ring Defect: 0.1717
- Vibration Frequency Outer Ring Defect: 0.1283
- Vibration Frequency Roller Spin: 0.0548
4" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Double Setscrew Locking Collar, Clearance Seal