CSEB22563H 3 15/16 CARTRIDGE RLR BRG

CSEB22563H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 7.3750 in
  • (B)Cartridge Length: 4 in
  • (D)Length Through Bore: 6 1/8 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 6 1/8 in
  • (M)Locking Collar Outside Diameter: 5 5/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 3 1/16 in
  • C Basic Dynamic Load Rating: 96500 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B464HS
  • Setscrew Torque (in-lbs): 1150
  • Shaft Diameter: 3 15/16 in
  • Shaft Locking Collar Kit: B464SC (qty 2)
  • Size Code: B564
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0070
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Double Setscrew Locking Collar, Clearance Seal