CSEB224M80H 80mm CARTRIDGE RLR BRG

CSEB224M80H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 157.3300 mm
  • (B)Cartridge Length: 87.31 mm
  • (D)Length Through Bore: 111.12 mm
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 111.10 mm
  • (M)Locking Collar Outside Diameter: 124.60 mm
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 23.80 mm
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 67.469 mm
  • C Basic Dynamic Load Rating: 62300 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1650 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B456HS
  • Setscrew Torque (in-lbs): 475
  • Shaft Diameter: 80.00 mm
  • Shaft Locking Collar Kit: B456SC
  • Size Code: B456
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
80.00 mm Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Clearance Seal