CSEB22456E 3 1/2 CARTRIDGE RLR BRG
CSEB22456E MFG #: Link-Belt
Out of Stock
- (A)Outside Diameter: 6.1940 in
- (B)Cartridge Length: 3 7/16 in
- (D)Length Through Bore: 4 3/8 in
- (L)Distance from Cartridge End to Inner Ring Long Hub Face: 4 3/8 in
- (M)Locking Collar Outside Diameter: 4 29/32 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 15/16 in
- (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 21/32 in
- C Basic Dynamic Load Rating: 62300 lbf
- Co Basic Static Load Rating: 90700 lbf
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1250 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Replacement Seal Kit: B456ES
- Setscrew Torque (in-lbs): 475
- Shaft Diameter: 3 1/2 in
- Shaft Locking Collar Kit: B456SC
- Size Code: B456
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0071
- Vibration Frequency Inner Ring Defect: 0.1784
- Vibration Frequency Outer Ring Defect: 0.1383
- Vibration Frequency Roller Spin: 0.0628
3 1/2" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal