CSEB22451E 3 3/16 CARTRIDGE RLR BRG

CSEB22451E MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 6.1940 in
  • (B)Cartridge Length: 3 7/16 in
  • (D)Length Through Bore: 4 3/8 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 4 3/8 in
  • (M)Locking Collar Outside Diameter: 4 29/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 15/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 21/32 in
  • C Basic Dynamic Load Rating: 62300 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1250 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B456ES
  • Setscrew Torque (in-lbs): 475
  • Shaft Diameter: 3 3/16 in
  • Shaft Locking Collar Kit: B456SC
  • Size Code: B456
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
3 3/16" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal