CSEB22440E7 2 1/2 CARTRIDGE RLR BRG

CSEB22440E7 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 4.6210 in
  • (B)Cartridge Length: 2 5/8 in
  • (D)Length Through Bore: 3 1/2 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 3 1/2 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/8 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 3/16 in
  • C Basic Dynamic Load Rating: 38300 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1350 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B440E7S
  • Setscrew Torque (in-lbs): 475
  • Shaft Diameter: 2 1/2 in
  • Shaft Locking Collar Kit: B440SC
  • Size Code: B440
  • Type of Seal: Triple Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 1/2" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Triple Lip Contact Seal