CSEB22424E7 1 1/2 CARTRIDGE RLR BRG

CSEB22424E7 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 3.1240 in
  • (B)Cartridge Length: 2 3/16 in
  • (D)Length Through Bore: 2 7/8 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 2 7/8 in
  • (M)Locking Collar Outside Diameter: 2 5/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 25/32 in
  • C Basic Dynamic Load Rating: 17800 lbf
  • Co Basic Static Load Rating: 20900 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2175 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B424E7S
  • Setscrew Torque (in-lbs): 225
  • Shaft Diameter: 1 1/2 in
  • Shaft Locking Collar Kit: B424SC
  • Size Code: B424
  • Type of Seal: Triple Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0070
  • Vibration Frequency Inner Ring Defect: 0.1445
  • Vibration Frequency Outer Ring Defect: 0.1055
  • Vibration Frequency Roller Spin: 0.0499
1 1/2" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Triple Lip Contact Seal