CSEB22419E7 1 3/16 CARTRIDGE RLR BRG

CSEB22419E7 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 2.9150 in
  • (B)Cartridge Length: 2 1/8 in
  • (D)Length Through Bore: 2 11/16 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 2 11/16 in
  • (M)Locking Collar Outside Diameter: 1 31/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 9/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 5/8 in
  • C Basic Dynamic Load Rating: 16900 lbf
  • Co Basic Static Load Rating: 18300 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2375 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B420E7S
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 3/16 in
  • Shaft Locking Collar Kit: B420SC (qty 1)
  • Size Code: B420
  • Type of Seal: Triple Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.1280
  • Vibration Frequency Outer Ring Defect: 0.0887
  • Vibration Frequency Roller Spin: 0.0424
1 3/16" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Triple Lip Contact Seal