CSEB22416H 1 CARTRIDGE RLR BRG

CSEB22416H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 2.6650 in
  • (B)Cartridge Length: 2 in
  • (D)Length Through Bore: 2 9/16 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 2 9/16 in
  • (M)Locking Collar Outside Diameter: 1 3/4 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 9/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 9/16 in
  • C Basic Dynamic Load Rating: 14100 lbf
  • Co Basic Static Load Rating: 14900 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4500 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Seal Kit: B417HS
  • Setscrew Torque (in-lbs): 125
  • Shaft Diameter: 1 in
  • Shaft Locking Collar Kit: B417SC
  • Size Code: B416
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.1286
  • Vibration Frequency Outer Ring Defect: 0.0880
  • Vibration Frequency Roller Spin: 0.0406
1" Mounted Spherical Roller Bearing, Cast Steel Cartridge Block, Single Setscrew Locking Collar, Clearance Seal