CS730 Plain Pintle

CS730*301 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 6.000 in
  • Distance Between side Sidebars: 1.130 in
  • Material: Cast
  • Overall Width: 3.94 in
  • Pin Diameter: 0.75 in
  • Roller/Bushing/Barrel Diameter: 1.50 in
  • Sidebar Height [Nom]: 1.75 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: CS730
  • Weight: 6.4 LB
  • Working Load Rating: 4,500 lb/ft
Cs730 Plain Pintle Chain P/P Cast Offset 6.000P