CHBS2E32E 2 HANGERBLK BALL BRG

CHBS2E32E MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 4 5/8 in
  • (B)Housing Length: 5 9/16 in
  • (D)Length Through Bore: 1 13/16 in
  • (E)Base to Centerline Height: 3 1/4 in
  • (F)Housing Mounting Extension Diameter: 1 7/8 in
  • (G)Bearing Standoff Distance: 13/32 in
  • (H)Housing Width: 1 13/32 in
  • (T)Thread Depth: 13/16 in
  • (T)Thread Size: 1-11 1/2 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 17/64 in
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • C Dynamic Load Rating: 7,920 lbf
  • Co Static Load Rating: 5,220 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: SG232ELPA
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 2 in
  • Size Code: 210
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.0985
  • Vibration Frequency Outer Ring Defect: 0.0682
  • Vibration Frequency Roller Spin : 0.0445
2" Mounted Ball Bearing, Standard Duty, Cast Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal