CHBS239E 2 7/16 HANGERBLK BALL BRG

CHBS239E MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 5 5/8 in
  • (B)Housing Length: 6 13/16 in
  • (D)Length Through Bore: 1 57/64 in
  • (E)Base to Centerline Height: 4 in
  • (F)Housing Mounting Extension Diameter: 2 5/16 in
  • (G)Bearing Standoff Distance: 37/64 in
  • (H)Housing Width: 1 5/8 in
  • (T)Thread Depth: 1 1/8 in
  • (T)Thread Size: 1 1/4-11 1/2 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 5/16 in
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • C Dynamic Load Rating: 11,840 lbf
  • Co Static Load Rating: 8,080 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: SG239ELPA
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 2 7/16 in
  • Size Code: 212
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.0988
  • Vibration Frequency Outer Ring Defect: 0.0678
  • Vibration Frequency Roller Spin : 0.0430
2 7/16" Mounted Ball Bearing, Standard Duty, Cast Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal