CHBS224E 1 1/2 HANGERBLK BALL BRG

CHBS224E MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 4 in
  • (B)Housing Length: 4 7/8 in
  • (D)Length Through Bore: 1 21/32 in
  • (E)Base to Centerline Height: 2 7/8 in
  • (F)Housing Mounting Extension Diameter: 1 21/32 in
  • (G)Bearing Standoff Distance: 11/32 in
  • (H)Housing Width: 1 11/32 in
  • (T)Thread Depth: 5/8 in
  • (T)Thread Size: 3/4-14 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 11/64 in
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • C Dynamic Load Rating: 7,330 lbf
  • Co Static Load Rating: 4,460 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4500 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: SG224ELPA
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 1/2 in
  • Size Code: 208
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0912
  • Vibration Frequency Outer Ring Defect: 0.0588
  • Vibration Frequency Roller Spin : 0.0367
1 1/2" Mounted Ball Bearing, Standard Duty, Cast Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal