CHBS220E 1 1/4 HANGERBLK BALL BRG

CHBS220E MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 3 7/8 in
  • (B)Housing Length: 4 11/16 in
  • (D)Length Through Bore: 1 9/16 in
  • (E)Base to Centerline Height: 2 3/4 in
  • (F)Housing Mounting Extension Diameter: 1 21/32 in
  • (G)Bearing Standoff Distance: 3/8 in
  • (H)Housing Width: 1 9/32 in
  • (T)Thread Depth: 5/8 in
  • (T)Thread Size: 3/4-14 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 7/64 in
  • Available Seal Type: E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running
  • C Dynamic Load Rating: 5,810 lbf
  • Co Static Load Rating: 3,440 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4800 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: SG224ELPA
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 1/4 in
  • Size Code: 207
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin : 0.0383
1 1/4" Mounted Ball Bearing, Standard Duty, Cast Iron Hanger Block, Setscrew Locking, Single Lip Contact Seal