CEU339 2 7/16 CARTRIDGE BALL BRG

CEU339 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 5.7810 in
  • (B)Cartridge Housing Width: 2 3/8 in
  • (D)Length Through Bore: 3 5/16 in
  • (M)Locking Collar Outside Diameter: 4 3/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 15/16 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 7/16 in
  • (Y)Housing Thickness: 23/32 in
  • Available End Cap: U3396C
  • C Basic Dynamic Load Rating: 18390 lbf
  • Co Basic Static Load Rating: 11700 lbf
  • Expansion Lock Plug: 3398B
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Exxon Ronex MP
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG339L
  • Setscrew Torque (in-lbs): 430-460
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: U3395S
  • Size Code: 339
  • Total Amount of Axial Expansion: 9/32 in
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0823
  • Vibration Frequency Outer Ring Defect: 0.0510
  • Vibration Frequency Roller Spin: 0.0337
2 7/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal