CEU331 1 15/16 CARTRIDGE BALL BRG

CEU331 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 5.0000 in
  • (B)Cartridge Housing Width: 2 1/32 in
  • (D)Length Through Bore: 2 13/16 in
  • (M)Locking Collar Outside Diameter: 3 7/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 43/64 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 31/32 in
  • (Y)Housing Thickness: 19/32 in
  • Available End Cap: U3316C
  • C Basic Dynamic Load Rating: 13900 lbf
  • Co Basic Static Load Rating: 8500 lbf
  • Expansion Lock Plug: 3398B
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Exxon Ronex MP
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG331L
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: U3315S
  • Size Code: 331
  • Total Amount of Axial Expansion: 1/4 in
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0330
1 15/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Expansion Cartridge Block, Setscrew Locking, Clearance Seal