CEU327 1 11/16 CARTRIDGE BALL BRG

CEU327 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 4.5940 in
  • (B)Cartridge Housing Width: 1 27/32 in
  • (D)Length Through Bore: 2 19/32 in
  • (M)Locking Collar Outside Diameter: 3 1/4 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 35/64 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 27/32 in
  • (Y)Housing Thickness: 9/16 in
  • Available End Cap: U3286C
  • C Basic Dynamic Load Rating: 11870 lbf
  • Co Basic Static Load Rating: 7110 lbf
  • Expansion Lock Plug: 3398B
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Exxon Ronex MP
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG327L
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 1 11/16 in
  • Shaft Locking Collar Kit: U3285S
  • Size Code: 328
  • Total Amount of Axial Expansion: 3/16 in
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0827
  • Vibration Frequency Outer Ring Defect: 0.0507
  • Vibration Frequency Roller Spin: 0.0327
1 11/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Expansion Cartridge Block, Setscrew Locking, Clearance Seal