CEU323 1 7/16 CARTRIDGE BALL BRG

CEU323 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 3.7500 in
  • (B)Cartridge Housing Width: 1 1/2 in
  • (D)Length Through Bore: 2 3/32 in
  • (M)Locking Collar Outside Diameter: 2 9/16 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 1/4 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 1/2 in
  • (Y)Housing Thickness: 9/16 in
  • Available End Cap: U3236C
  • C Basic Dynamic Load Rating: 7490 lbf
  • Co Basic Static Load Rating: 4290 lbf
  • Expansion Lock Plug: 3198B
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Exxon Ronex MP
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG323L
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 7/16 in
  • Shaft Locking Collar Kit: U3235S
  • Size Code: 323
  • Total Amount of Axial Expansion: 3/16 in
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0823
  • Vibration Frequency Outer Ring Defect: 0.0510
  • Vibration Frequency Roller Spin: 0.0335
1 7/16" Mounted Ball Bearing, Heavy Duty, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal