CEU322 1 3/8 CARTRIDGE BALL BRG
CEU322 MFG #: Link-Belt
Out of Stock
- (A)Outside Diameter: 3.7500 in
- (B)Cartridge Housing Width: 1 1/2 in
- (D)Length Through Bore: 2 3/32 in
- (M)Locking Collar Outside Diameter: 2 9/16 in
- (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 1/4 in
- (W)Distance from Bearing Centerline to Cap Face: 1 1/2 in
- (Y)Housing Thickness: 9/16 in
- Available End Cap: U3236C
- C Basic Dynamic Load Rating: 7490 lbf
- Co Basic Static Load Rating: 4290 lbf
- Expansion Lock Plug: 3198B
- Grease Fitting Size: 1/4-28
- Lubrication Type: Exxon Ronex MP
- Maximum Temperature (°F (°C)): 225 (107)
- Replacement Insert: UG322L
- Setscrew Torque (in-lbs): 165-185
- Shaft Diameter: 1 3/8 in
- Shaft Locking Collar Kit: U3235S
- Size Code: 323
- Total Amount of Axial Expansion: 3/16 in
- Vibration Frequency Fundamental Train: 0.0063
- Vibration Frequency Inner Ring Defect: 0.0823
- Vibration Frequency Outer Ring Defect: 0.0510
- Vibration Frequency Roller Spin: 0.0335
1 3/8" Mounted Ball Bearing, Heavy Duty, Formed Steel Cartridge Block, Setscrew Locking, Clearance Seal