CEU312 3/4 CARTRIDGE BALL BRG

CEU312 MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 2.4690 in
  • (B)Cartridge Housing Width: 1 5/32 in
  • (D)Length Through Bore: 1 15/32 in
  • (M)Locking Collar Outside Diameter: 1 5/8 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 27/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 1 3/64 in
  • (Y)Housing Thickness: 3/8 in
  • C Basic Dynamic Load Rating: 3614 lbf
  • Co Basic Static Load Rating: 1770 lbf
  • Expansion Lock Plug: 3198B
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 10950 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG312L
  • Setscrew Torque (in-lbs): 33-40
  • Shaft Diameter: 3/4 in
  • Shaft Locking Collar Kit: U3125S
  • Size Code: 312
  • Total Amount of Axial Expansion: 3/16 in
  • Vibration Frequency Fundamental Train: 0.0062
  • Vibration Frequency Inner Ring Defect: 0.0738
  • Vibration Frequency Outer Ring Defect: 0.0428
  • Vibration Frequency Roller Spin: 0.0293
3/4" Mounted Ball Bearing, Heavy Duty, Formed Steel Expansion Cartridge Block, Setscrew Locking, Clearance Seal