CB22655H 3 7/16 CARTRIDGE ROLLER BRG

CB22655H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 6.7500 in
  • (B)Cartridge Length: 3 7/16 in
  • (D)Length Through Bore: 4.29 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 4 3/8 in
  • (M)Locknut Outside Diameter: 4 15/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/8 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 9/16 in
  • Adapter Assembly: SNW655
  • C Basic Dynamic Load Rating: 62300 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1650 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B572MLK
  • Replacement Insert: B655L
  • Replacement Seal Kit: B456HS
  • Setscrew Torque (in-lbs): N/A
  • Shaft Diameter: 3 7/16 in
  • Size Code: B655
  • Threaded Cover Kit: B456TC
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
3 7/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Adapter Mounted, Clearance Seal