CB224M55H 55MM CARTRIDGE ROLLER BRG

CB224M55H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 115.0900 mm
  • (B)Cartridge Length: 65.09 mm
  • (D)Length Through Bore: 84.14 mm
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 84.90 mm
  • (M)Locking Collar Outside Diameter: 82.60 mm
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 19.80 mm
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 52.400 mm
  • (W)Distance from Bearing Centerline to Cap Face: 61.90 mm
  • C Basic Dynamic Load Rating: 32500 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Grease Fitting Size: N/A
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2500 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B436MLK1
  • Replacement Insert: B4M55L
  • Replacement Seal Kit: B436HS
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 55.00 mm
  • Shaft Locking Collar Kit: B436SC
  • Size Code: B436
  • Threaded Cover Kit: B436TC
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
55.00 mm Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Clearance Seal