CB224M40H 40MM CARTRIDGE ROLLER BRG

CB224M40H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 100.0000 mm
  • (B)Cartridge Length: 61.91 mm
  • (D)Length Through Bore: 79.38 mm
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 80.20 mm
  • (M)Locking Collar Outside Diameter: 65.90 mm
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 16.70 mm
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 48.400 mm
  • (W)Distance from Bearing Centerline to Cap Face: 57.20 mm
  • C Basic Dynamic Load Rating: 24700 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Grease Fitting Size: 225
  • Lubrication Type: 225 (107)
  • Maximum Speed: 3100 rpm
  • Maximum Temperature (°F (°C)): B436MLK
  • Microlock Kit: B428TC
  • Replacement Insert: B4M40L
  • Replacement Seal Kit: B4M40L
  • Setscrew Torque (in-lbs): Exxon Ronex MP
  • Shaft Diameter: 40.00 mm
  • Shaft Locking Collar Kit: B428HS
  • Size Code: B428
  • Threaded Cover Kit: B428SC
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0069
  • Vibration Frequency Inner Ring Defect: 0.1361
  • Vibration Frequency Outer Ring Defect: 0.0932
  • Vibration Frequency Roller Spin: 1/8 in NPT
40.00 mm Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Clearance Seal