CB22443H 2 11/16 CARTRIDGE ROLLER BRG

CB22443H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 5.8750 in
  • (B)Cartridge Length: 3 1/8 in
  • (D)Length Through Bore: 4 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 4 1/32 in
  • (M)Locking Collar Outside Diameter: 4 1/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 27/32 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 7/16 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 25/32 in
  • C Basic Dynamic Load Rating: 51100 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1950 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B456MLK
  • Replacement Insert: B443L
  • Replacement Seal Kit: B448HS
  • Setscrew Torque (in-lbs): 475
  • Shaft Diameter: 2 11/16 in
  • Shaft Locking Collar Kit: B448SC
  • Size Code: B448
  • Threaded Cover Kit: B448TC
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 11/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Clearance Seal