CB22439E 2 7/16 CARTRIDGE ROLLER BRG

CB22439E MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 5.0000 in
  • (B)Cartridge Length: 2 5/8 in
  • (D)Length Through Bore: 3 1/2 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 3 17/32 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 27/32 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 2 3/16 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 9/16 in
  • C Basic Dynamic Load Rating: 38300 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1750 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B456MLK
  • Replacement Insert: B439L
  • Replacement Seal Kit: B440ES
  • Setscrew Torque (in-lbs): 475
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: B440SC
  • Size Code: B440
  • Threaded Cover Kit: B440TC
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal