CB22431E 1 15/16 CARTRIDGE ROLLER BRG

CB22431E MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 4.1250 in
  • (B)Cartridge Length: 2 7/16 in
  • (D)Length Through Bore: 3 1/8 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 3 5/32 in
  • (M)Locking Collar Outside Diameter: 2 7/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 21/32 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 29/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 9/32 in
  • C Basic Dynamic Load Rating: 25900 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2150 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B436MLK1
  • Replacement Insert: B431L
  • Replacement Seal Kit: B432ES
  • Setscrew Torque (in-lbs): 225
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: B432SC
  • Size Code: B432
  • Threaded Cover Kit: B432TC
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
1 15/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal