CB22428H 1 3/4 CARTRIDGE ROLLER BRG

CB22428H MFG #: Link-Belt
Out of Stock
  • (A)Outside Diameter: 3.9370 in
  • (B)Cartridge Length: 2 7/16 in
  • (D)Length Through Bore: 3 1/8 in
  • (L)Distance from Cartridge End to Inner Ring Long Hub Face: 3 5/32 in
  • (M)Locking Collar Outside Diameter: 2 19/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 21/32 in
  • (U)Distance from Bearing Centerline to Inner Ring Long Hub Face: 1 29/32 in
  • (W)Distance from Bearing Centerline to Cap Face: 2 1/4 in
  • C Basic Dynamic Load Rating: 24700 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3100 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: B436MLK1
  • Replacement Insert: B428L
  • Replacement Seal Kit: B428HS
  • Setscrew Torque (in-lbs): 225
  • Shaft Diameter: 1 3/4 in
  • Shaft Locking Collar Kit: B428SC
  • Size Code: B428
  • Threaded Cover Kit: B428TC
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.1361
  • Vibration Frequency Inner Ring Defect: 0.0972
  • Vibration Frequency Outer Ring Defect: 0.0932
  • Vibration Frequency Roller Spin: 0.0069
1 3/4" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Clearance Seal