C80 Riv 10BX (Straight SideBar)

C80R10BX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Construction: Riveted
  • Distance Between side Sidebars: 0.63 in
  • Material: Carbon Steel
  • Number of Strands: 1
  • Overall Width: 1.370 in
  • Pin Diameter: 0.312 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 0.91 in
  • Sidebar Thickness: 0.13 in
  • Strength - Ultimate [Avg]: 14,500 lb/ft
  • Weight: 1.6495 LB
R80 Rivet 10BX(straight SB)