C77 P/C

C77PC MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 2.308 in
  • Distance Between side Sidebars: 0.880 in
  • Material: Cast & Steel
  • Overall Width: 2.19 in
  • Pin Diameter: 0.44 in
  • Roller/Bushing/Barrel Diameter: 0.72 in
  • Sidebar Height [Nom]: 0.88 in
  • Sidebar Thickness: 0.190 in
  • Sprocket Unit: 67
  • Weight: 2.2 LB
  • Working Load Rating: 1,400 lb/ft
C77 Chain P/C Combination Str SB Chain 2.308P Replaces 77*302