C55 P/C

C55PC MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 1.630 in
  • Distance Between side Sidebars: 0.840 in
  • Material: Cast & Steel
  • Overall Width: 2.06 in
  • Pin Diameter: 0.38 in
  • Roller/Bushing/Barrel Diameter: 0.72 in
  • Sidebar Height [Nom]: 0.75 in
  • Sidebar Thickness: 0.190 in
  • Sprocket Unit: 55
  • Weight: 2 Lb
  • Working Load Rating: 1,100 lb/ft
C55 Chain P/C Combination Str SB Chain 1.630P Replaces 55*303