C2160H Riv 10 BX A7a23

C2160HR10BX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 4.000 in
  • Construction: Riveted
  • Distance Between side Sidebars: 1.25 in
  • Material: Carbon Steel
  • Number of Strands: 2
  • Overall Width: 2.780 in
  • Pin Diameter: 0.562 in
  • Roller/Bushing/Barrel Diameter: 1.125 in
  • Sidebar Height [Nom]: 1.87 in
  • Sidebar Thickness: 0.28 in
  • Strength - Ultimate [Avg]: 68,000 lb/ft
  • Weight: 0.6487 LB
C2160H Rivet 10 BX A7a23