C2120H Cot 10 BX A7a59

C2120HC10BX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 3.000 in
  • Construction: Cottered
  • Distance Between side Sidebars: 1.00 in
  • Material: Carbon Steel
  • Number of Strands: 2
  • Overall Width: 2.210 in
  • Pin Diameter: 0.438 in
  • Roller/Bushing/Barrel Diameter: 0.875 in
  • Sidebar Height [Nom]: 1.38 in
  • Sidebar Thickness: 0.22 in
  • Strength - Ultimate [Avg]: 36,500 lb/ft
  • Weight: 3.4083 LB
C2120H Cotter 10 BX A7a20 MTO