C2102H Cot 10 BX A7a57

C2102HC10BX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 2.500 in
  • Construction: Cottered
  • Distance Between side Sidebars: 0.75 in
  • Material: Carbon Steel
  • Number of Strands: 2
  • Overall Width: 1.780 in
  • Pin Diameter: 0.375 in
  • Roller/Bushing/Barrel Diameter: 1.563 in
  • Sidebar Height [Nom]: 1.13 in
  • Sidebar Thickness: 0.19 in
  • Strength - Ultimate [Avg]: 26,000 lb/ft
  • Weight: 3.8703 LB
C2102H Cotter 10 BX A7a32