C2080H Cot 10 BX A7a42

C2080HC10BX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 2.000 in
  • Construction: Cottered
  • Distance Between side Sidebars: 0.63 in
  • Material: Carbon Steel
  • Number of Strands: 2
  • Overall Width: 1.500 in
  • Pin Diameter: 0.313 in
  • Roller/Bushing/Barrel Diameter: 0.625 in
  • Sidebar Height [Nom]: 0.91 in
  • Sidebar Thickness: 0.16 in
  • Strength - Ultimate [Avg]: 12,500 lb/ft
  • Weight: 1.67 LB
C2080H Cotter 10 BX A7a16 MTO