C2060HSS Riv 10 BX A7f25
C2060HSSR10BX MFG #: Link-Belt
Out of Stock
- Chain Pitch [Nom]: 1.500 in
- Construction: Riveted
- Distance Between side Sidebars: 0.50 in
- Material: Stainless Steel
- Number of Strands: 2
- Overall Width: 1.210 in
- Pin Diameter: 0.234 in
- Roller/Bushing/Barrel Diameter: 0.469 in
- Sidebar Height [Nom]: 0.71 in
- Sidebar Thickness: 0.13 in
- Sprocket Unit: C-42
- Strength - Ultimate [Avg]: 6,800 lb/ft
- Weight: 1.05 LB
C2060Hss Rivet 10 BX A1F8