C2060H Riv 10 BX A7a23

C2060HR10BX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 1.500 in
  • Construction: Riveted
  • Distance Between side Sidebars: 0.50 in
  • Material: Carbon Steel
  • Number of Strands: 2
  • Overall Width: 1.210 in
  • Pin Diameter: 0.234 in
  • Roller/Bushing/Barrel Diameter: 0.469 in
  • Sidebar Height [Nom]: 0.68 in
  • Sidebar Thickness: 0.13 in
  • Strength - Ultimate [Avg]: 8,500 lb/ft
  • Weight: 1.05 LB
C2060H Rivet 10 BX A7a11