BWR820-3.25IN

BWR820K3.25 MFG #: Rexnord
Out of Stock
  • Chain Material: BWR
  • Chain Number: 820
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
BWR820 3.25 Inch Wide TableTop Chain Molded In Black Wear Resistant Material And Assembled With Stainless Steel Pins