BR2111-K11 EV 1 P/C

BR2111K*301 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 6.000 in
  • Distance Between side Sidebars: 1.56 in
  • Material: Carbon Steel
  • Overall Width: 3.840 in
  • Pin Diameter: 0.88 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 3.00 in
  • Sidebar Height [Nom]: 2.00 in
  • Sidebar Style: Straight
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: 2111
  • Strength - Ultimate [Min]: 67,000 lb/ft
  • Strength - Ultimate [Avg]: 95,714 lb/ft
  • Weight: 9.6 LB
  • Working Load Rating: 5,900 lb/ft
BR2111-K11 EV 1 P/C Str SB Chain 6.000P