BPLB6847F 2 15/16 SPLIT PILLOWBLK ROLLE

BPLB6847F MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 3 3/4 in
  • (B)Distance Between Bolt Holes [Max]: 11 in
  • (B)Distance Between Bolt Holes [Min]: 9 7/8 in
  • (C)Mounting Pad Length: 13 in
  • (E)Mounting Pad Width: 3 1/2 in
  • (F)Mounting Bolt Size: 5/8 in
  • (G)Bolt Hole Spacing (Width): 2 in
  • (H)Mounting Pad Height: 1 1/4 in
  • (K)Width of Housing From Drain Plug to Drain Plug: 5 in
  • (L)Overall Housing Height: 7 5/16 in
  • (P)Required Distance for Cap Removal: 10 in
  • (T)Distance from Bearing Centerline to Shaft Face for Closed End Unit: 1 19/32 in
  • Adapter Assembly: H317047
  • C Basic Dynamic Load Rating: 58500 lbf
  • Cap Bolt Torque (ft-lbs): 90-100
  • Co Basic Static Load Rating: 73500 lbf
  • C-Spacer: 68484
  • Grease Fitting Size: 1/8 in NPT
  • Maximum Speed: 1039 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Housing Kit: BPLB6847F02
  • Replacement Insert: 22217LBKC3
  • Replacement Seal Kit: LB68473T (qty 2)
  • Shaft Diameter: 2 15/16 in
  • Size Code: 22217
  • Type of Seal: T Water Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1730
  • Vibration Frequency Outer Ring Defect: 0.1269
  • Vibration Frequency Roller Spin: 0.0523
2 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Black Nylon Coated Split Pillow Block, Adapter Mounted, T Water Seal - Dual Lip Sealing System